
ACCESSORIES FOR PULL ACTION LATCH CLAMPS – ADAPTERS, EXTENSIONS & MORE

Visit Product Series:
Pull-Action Latch Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeHook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeHook Assembly
- Spindle Included?No
Related Products
Pull Action Latch Clamp Accessories
375215-M-50 - 375204-194 Hook W/2 Ea 235403375102 Nuts
Pull Action Latch Clamp Accessories
375215-M-25 - 375204-168(2)Ea 235403375102
Clamp Accessories
334215-M-100 - 334215 for 334 with 100mm Hook
Clamp Accessories
375215 - 375204 & (2)EA 235403 & 375102