
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
- Length (in)3
- Weight (lb)0.81
- Product ApplicationHANDLING
Technical Details
- Diameter (in)2.5
- Inner Diameter (in)2
- Supplied?No
- Tube Size2.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBushing
- Spindle Included?No
Related Products
Booms Tubing
CPI-CB-10-75 - REDUCER BUSHING 1in. TO 3/4in.
Booms Tubing
CPI-CB-20-15 - Cb Aluminum Bushing
Booms Tubing
CPI-CB-2515-04 - Bushing
Clamp Accessories
210133 - Bushing
Micro-Tool Palletizing Solutions
CPI-PAT-10T-22 - 0
Booms Tubing
CPI-CB-10-75 - REDUCER BUSHING 1in. TO 3/4in.
Booms Tubing
CPI-CB-20-15 - Cb Aluminum Bushing