
REINFORCED BOOM TUBING

Unit View
Dimensions / Applications
- Length (in)36
- Weight (lb)0.39
Technical Details
- Diameter (in)0.5
- Wall Thickness (in)0.085
- Supplied?No
- Tube Size0.50 in
- U-Hook Included?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTubing, Thin Wall
- Spindle Included?No
Related Products
Micro-Tool Palletizing Solutions
CPI-PAT-10T-10 - Plain Al Tube, 1In Dia, 1/12In Wall, 10In Long