Destaco Logo

REINFORCED BOOM TUBING

Default Image

CPI-PST-1212-12 - Plain Steel Tubing 1.25In. Series 12In.

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)12.0
  • Weight (lb)1.5

Technical Details

  • Diameter (in)1.25
  • Wall Thickness (in)0.125
  • Linear Deflection0.9 mm (0.003") @ 50lb/12.00"
  • Supplied?No
  • Torsional Twist.001° @ 100 ft-lb
  • Tube Size1.25 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypePlain Steel Tube
  • Spindle Included?No