
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)27
- Weight (lb)2.1
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size1.50 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-150-23 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-21 - ES Ø40mm/1.50 inch Rod End Extensions