
LOW-PROFILE T-CLAMPS WITH BLACK OXIDE FINISH

Visit Product Series:
Round Tooling-T-ClampUnit View
Dimensions / Applications
- Weight (lb)2.76
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)500.0
- Maximum Static Clamp Load (ft lb)200.0
- Tube Combinations (in)2.50 / 1.50
- Supplied?No
- Tube Size2.50 in / 1.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeT-Clamp
- Spindle Included?No
Related Products
T-Clamp Bracket Assembly
CPI-TCA-45B-30B - T-Clamp - 45mm Octagon To 30mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-60B-45B - T-Clamp - 60mm Octagon To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-45B-60B - T-Clamp -45/60
T-Clamp Bracket Assembly
CPI-TCA-60B-30B - T-Clamp - 60mm Octagon To 30mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-30B-60B - T-Clamp -60/30
T-Clamp Bracket Assembly
CPI-TCA-45B-45B - T-Clamp -45/45
T-Clamp Bracket Assembly
CPI-TCA-25M-45B - T-Clamp - 25mm Round To 45mm Octagon