
LOW-PROFILE T-CLAMPS WITH BLACK OXIDE FINISH

Unit View
Dimensions / Applications
- Weight (lb)0.72
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)148.0
- Maximum Static Clamp Load (ft lb)175.0
- Tube Combinations (in)1.18 / 0.98
- Supplied?No
- Tube Size30 mm / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Bar T-Clamp
- Spindle Included?No
Related Products
Crossbar Tooling
CPI-1T-33M - One Touch Finger, 40mm Tube, Steel
Crossbar Tooling
CPI-1T-25F - One Touch Finger, 25mm Tube, Steel
T-Clamp Bracket Assembly
CPI-TCA-25M-45B - T-Clamp - 25mm Round To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCAM-30B-30B-M - T-Clamp - 30/30 mm
Crossbar Tooling
CPI-1T-25F-A - One Touch Finger, 25mm Tube, Aluminum
T-Clamp Bracket Assembly
CPI-TCA-25M-60B - T-Clamp - 25mm Round To 60mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-45B-25M - T-Clamp - 45mm Octagon To 25mm Round
Crossbar Tooling
CPI-1T-33M - One Touch Finger, 40mm Tube, Steel