Destaco Logo

HEAVY DUTY, MID MOUNT ASSEMBLIES WITH ROBOT INTERFACE, HOLE PATTERNS & DOWEL HOLES

RM4-STS-R10 - Mid Mount Assembly - Spidergrip - R10

Unit View

Dimensions / Applications

  • Weight (lb)22.9

Technical Details

  • Bolt Circle (in)7.87
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No