Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STEEL COMPACT, SQUEEZE ACTION PLIER CLAMPS FOR WELDING & ASSEMBLY - 424 & 441 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Squeeze Action Clamps
Squeeze Action Clamps-424-441
424-2 - Squeeze-Action Clamp
424-2 - Squeeze-Action Clamp
Email product details
Visit Product Series:
Squeeze Action Clamps-424-441
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.63
Weight (lb)
0.3
Product Application
CLAMPING
Technical Details
Jaw Depth (in)
1.08
Jaw Width (in)
1
Maximum Holding Capacity (lbf)
200
Release Mechanism
Manual Spreading Apart of Handles
Spindle Part Number
431208-M
Spindle Thread
M6
Supplied?
Yes
Product Information
Accessories
431208-M|431208-M
Brand
DESTACO
Handle Color
Red
Product Type
Squeeze Action Plier Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
460/480 Series
484 - CLAMP, SQUEEZE-ACTION
Add to quote
Explore
460/480 Series
482 - CLAMP, SQUEEZE-ACTION
Add to quote
Explore