
PNEUMATIC TOGGLE CLAMPS WITH SENSOR READY CAPABILITY – 802 SERIES

Visit Product Series:
Standard Pneumatic Clamps-802Unit View
Dimensions / Applications
- Length (in)7.69
- Weight (lb)1.52
- Application - AssemblyExcellent/High
- Application - WeldingFair/Medium
- Duty CyclePoor/Low
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.0006
- Clamp Arm Length (in)1.73
- Cylinder Bore (in)1.26
- Exerting Force (lbf)200
- Height Under Clamp Arm (in)1.06
- Maximum Holding Capacity (lbf)200
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories202208-M|215105|810169|8EA-109-1|CABL-010|CABL-013|802-U-LC|802CYL
- BrandDESTACO
- Clamp Arm Styleu-bar
- Product TypePneumatic Hold Down Toggle Clamp
- Replacement Seal Kit802550-20-1-00
- Spindle Assembly202208-M
- Spindle Included?Yes
Related Products
802 Series
802-U - Pneumatic Version of 202-U
802 Series
802-U-LC - 802-U without Cylinder
8021/8071 Series
8021 - Enclosed Pnuematic Hold Down Clamp With Manual Release
8021/8071 Series
8071 - Brida neumática
812 Series
812-U-LC - 812-U without Cylinder
817/827 Series
817-U-LC - 817-U without Cylinder
812 Series
812-U - Mini Hold Down Air Clamp
8331/8051 Series
Pneumatic Toggle Clamp-8051-8331 - 8331/8051 Series
802 Series
802-U - Pneumatic Version of 202-U