
PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 850 SERIES

Unit View
Dimensions / Applications
- Length (in)20.56
- Weight (lb)16.7
- Application - AssemblyExcellent/High
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.109
- Cylinder Bore (in)2.48
- Exerting Force (lbf)1232
- Maxmum Holding Capacity (lb)16000
- Plunger Height (in)2.63
- Plunger Travel (in)2
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Plunger Thread5/8-11
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013|850-LC|868CYL|850450-63-1-00
- BrandDESTACO
- Product TypePneumatic Straight-Line Action Clamp
- Replacement Seal Kit850450-63-1-00
- Spindle Included?No
Related Products
850 Series
850-LC - 850 without Cylinder
850 Series
850-M-LC - 850-M without Cylinder
803 Series
803 - Pneumatic Version of 603