Destaco Logo

PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 850 SERIES

850-LC - 850 without Cylinder

Unit View

Dimensions / Applications

  • Length (in)13.60
  • Width (in)4.00 in
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeReplacement Clamp Assembly
  • BrandDESTACO
  • Product TypePneumatic Straight-Line Action Clamp
  • Series Used On850
  • Spindle Included?No
  • Used With Model/Series850