
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5130, 5131 & 5133 Series

Unit View
Dimensions / Applications
- Length (in)11.14
- Weight (lb)2.87
- Width (in)2.99 in
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)5800
- Plunger Height (in)1.38
- Plunger Travel (in)1.75
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)325203
- Supplied?No
Product Information
- Accessories325203|325203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypePlunger Clamp (Bolt Base Model)
- Spindle Included?No
- Standard MaterialSteel
Related Products
810 Series
810-U-LC - 810-U without Cylinder
603/608 Series
603-M-BLK - 603-M with Black Oxide Finish
8007 Series
8007-EHR - 8007-E with Right Handle