%3Afill(white)%2Fcatsy.1004%2F2002_UR.jpg%2Frename%2F2002_UR.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.49
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.93
- Clamp Arm Height (in)0.9500
- Clamp Arm Length (in)1.93
- Height Under Clamp Arm (in)0.95
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories215208-M|215105|202943-M|215905
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No
Related Products
2002 Series
Flanged Base, Solid Bar | 2002-S