

Unit View
Dimensions / Applications
- Length (in)6.21
- Weight (lb)0.99
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
Technical Details
- Clamp Arm Length (in)3.5
- Height Under Clamp Arm (in)1.55
- Maximum Holding Capacity (lbf)500
- Bolt Retainer207105
- Supplied?No
Product Information
- Accessories207105-M|207305|207426-Q|207105|207105
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
Related Products
207 Series
207-S - Flanged Base, Solid Bar