

Unit View
Dimensions / Applications
- Length (in)7.09
- Weight (lb)0.68
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
Technical Details
- Arm Length (in)2.69
- Clamp Arm Height (in)1.29
- Clamp Arm Length (in)2.69
- Height Under Clamp Arm (in)1.29
- Maximum Holding Capacity (lbf)500
Product Information
- Accessories207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
Related Products
225 Series
225-U - Flanged Base, U-Bar
225 Series
225-USS - Stainless Steel 225-U