%3Afill(white)%2Fcatsy.1004%2F235-UR.jpg%2Frename%2F235-UR.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)10.50
- Weight (lb)1.63
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Machining; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)4.16
- Clamp Arm Height (in)1.7
- Clamp Arm Length (in)4.16
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M|240208-M|235106|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No
Related Products
235 Series
235-USS - Stainless Steel 235-U