
Unit View
Dimensions / Applications
- Length (in)5.19
- Weight (lb)0.53
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Food Processing; Welding; Wood Working
- Duty Cycle2
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.89
- Clamp Arm Height (in)0.8900
- Clamp Arm Length (in)1.89
- Height Under Clamp Arm (in)0.89
- Maximum Holding Capacity (lbf)350
- Supplied?No
Product Information
- Accessories442943|507907
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly207943
- Spindle Included?No
Related Products
305/307/309 Series
307-UR - 307-U With Toggle Lock Plus
305/307/309 Series
307-USS - Stainless Steel 307-U
305/307/309 Series
307-U - Horizontal Hold Down Clamp
305/307/309 Series
305-URSS - Stainless Steel 305-UR
305/307/309 Series
309-UR - 309-U with Toggle Lock Plus
227 Series
227-U - Flanged Base, U-Bar
305/307/309 Series
309-U - Flanged Base, U-Bar
217 Series
217-U - Flanged Base, U-Bar
305/307/309 Series
305-UR - 305-U with Toggle Lock Plus
217 Series
217-U-L - Flanged Base Open Bar
305/307/309 Series
307-UR - 307-U With Toggle Lock Plus
305/307/309 Series
307-USS - Stainless Steel 307-U