
Unit View
Dimensions / Applications
- Length (in)6.07
- Weight (lb)0.55
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.75
- Max Hook Adjustment (in)0.59
- Maximum Holding Capacity (lbf)700.0
- Supplied?No
- U-Hook Included?Yes
Product Information
- Accessories331215|331005
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
Related Products
323/331/341 Series
331-R-M-50 - 331-R with 50mm Longer Hook
323/331/341 Series
331-SS - Stainless Steel 331