Destaco Logo

503-MLBR - Vertical Hold Down Clamp Modular Tlp

Visit Product Series:

Hold Down Clamps-500Toggle-Lock

Unit View

Dimensions / Applications

  • Length (in)3.08
  • Weight (lb)1.98
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Duty Cycle3
  • Product ApplicationCLAMPING
  • Service EnvironmentHarsh/Dirty

Technical Details

  • Clamp Arm Length (in)0.53
  • Height To Top Of Clamp Arm (in)99.5
  • Maximum Holding Capacity (lbf)1575.0
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleLong
  • BrandDESTACO
  • Clamp Arm StyleWeldable
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialForged alloy steel
  • Toggle Lock PlusYes