
LIGHTWEIGHT SPRING CUP MOUNTS

Unit View
Dimensions / Applications
Technical Details
- Imperial or Metric ProductImperial
- Mount ThreadG
- Supplied?No
- Vacuum PortG
Product Information
- BrandDESTACO
- Product TypeSPRING JCUP MOUNT: BULKHEAD
- Spindle Included?No
Related Products
Lightweight Spring Cup Mount
LW-SCMB-150-G38-A - SPRING LOADED CUP MOUNTS
Lightweight Spring Cup Mount
LW-SCMB-100-G38-A - SPRING LOADED CUP MOUNTS
Lightweight Spring Cup Mount
LW-SCMB-50-U38-A - SPRING LOADED CUP MOUNTS
Lightweight Spring Cup Mount
LW-SCMB-100-U38-A - SPRING LOADED CUP MOUNTS
Lightweight Spring Cup Mount
LW-SCMB-150-U38-A - SPRING LOADED CUP MOUNTS
Spring Loaded Cup Mounts
CPI-SCMB-200M - 200mm Spring Cup Mount Bulkhead Mount
Double Blank Detectors
CPI-DBD-42-SCMB-150M - Spring Cup Mount, Db Detect.
Double Blank Detectors
CPI-DBD-42-SCMB-800E-HD - 42mm DBD MOUNT - 8.0 inch SCM - HEAVY DUTY
Double Blank Detectors
CPI-DBD-42-SCMB-400E - Dbd Mount 42mm-Bulkhead Mnt W/4In.SCM
Double Blank Detectors
CPI-DBD-42-SCMB-200M-HD - 42mm DBD MOUNT - 200mm SCM - HEAVY DUTY
Lightweight Spring Cup Mount
LW-SCMB-150-G38-A - SPRING LOADED CUP MOUNTS
Lightweight Spring Cup Mount
LW-SCMB-100-G38-A - SPRING LOADED CUP MOUNTS