
MANIFOLDS

Visit Product Series:
Vacuum Products-ManifoldsUnit View
Dimensions / Applications
- Weight (oz)10
- Product ApplicationHANDLING
Technical Details
- Distribution Ports1/4 NPT x 4
- Input Port3/8 NPT
- Supplied?No
- Tube Size1.50 in
Product Information
- BrandDESTACO
- Product TypeBoom Manifold Clamp Type
- Spindle Included?No
Similar Products
CPI-MBC-250-4-4
CPI-MBC-250-4-4 - Boom Manifold Clamp Type
CPI-MBC-150-8-8
CPI-MBC-150-8-8 - Boom Manifold Clamp Type
CPI-DC-4040-150
CPI-DC-4040-150 - Direct Clamp
CPI-CLM-30B-20F
CPI-CLM-30B-20F - End Mount Clamp