
MANIFOLDS

Visit Product Series:
Vacuum Products-ManifoldsUnit View
Dimensions / Applications
- Weight (oz)12
- Product ApplicationHANDLING
Technical Details
- Distribution Ports1/4 G x 4
- Input Port3/8 G
- Supplied?No
- Tube Size60 mm
Product Information
- BrandDESTACO
- Product TypeManifold
- Spindle Included?No
Similar Products
CPI-MLK-40-G44
CPI-MLK-40-G44 - Manifold
CPI-MLK-60-G88
CPI-MLK-60-G88 - Manifold
CPI-MLK-60-G44-30
CPI-MLK-60-G44-30 - Boom Manifold
CPI-MMB-4V2B-LG
CPI-MMB-4V2B-LG - Manifold
CPI-GDA-M24-37327
CPI-GDA-M24-37327 - Block Style Manifold
CPI-MBC-250-4-4-30
CPI-MBC-250-4-4-30 - Boom Manifold
CPI-MMB-4VSP-AB
CPI-MMB-4VSP-AB - Rav Manifold
CPI-RDN-40-6AS-375
CPI-RDN-40-6AS-375 - Housing Side Manifold
CPI-MMB-3V1B-AB
CPI-MMB-3V1B-AB - Rav Mounted Manifold
CPI-MBC-250-4V2B
CPI-MBC-250-4V2B - Boom Manifold
CPI-MLK-40-G44
CPI-MLK-40-G44 - Manifold
CPI-MLK-60-G88
CPI-MLK-60-G88 - Manifold