
SPRING LOADED CUP MOUNTS

Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (lb)1.16
- Product ApplicationHANDLING
Technical Details
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount Exenstion
- Spindle Included?No
Related Products
Spring Loaded Cup Mounts
CPI-SCM25-150M - 150mm SPRING CUP MOUNT - 25mm KNOB
Spring Loaded Cup Mounts
CPI-SCM10-400E - 4.0In. Spring Cup Mount - 1.0In. Knob
Spring Loaded Cup Mounts
CPI-SCM25-050M - Extension (25 mm)
Spring Loaded Cup Mounts
CPI-SCM10-600E - Spring Cup Mount