Destaco Logo

VACUUM CUPS

Default Image

CPI-100PF-B-45 - Flatfoot Cup

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)3.4
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.94 in
  • Diameter (in)4
  • Holding Capacity - Vertical Lift (lbf)102
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup
  • Spindle Included?No
Related Products