
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)3.4
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
Technical Details
- Cup Size4.00 in
- Diameter (in)4
- Holding Capacity - Horizontal Dry (lbf)25
- Holding Capacity - Horizontal Wet (lbf)7
- Holding Capacity - Vertical Lift (lbf)35
- Durometer30 (Blue)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeDeepdish Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-40DD-C-15 - CUP DD 4in. C-MT TAN
Vacuum Cups
CPI-40DD-C-45 - Cup Dd 4In. C-Mt Red
Vacuum Cups
CPI-40DD-B-30 - Cup Dd 4In. B-Mt Blue
Vacuum Cups
CPI-40DD-B-15 - CUP DD 4in. B-MT TAN