
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)1.77
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size1.57 in
- Diameter (in)1.81
- Holding Capacity - Horizontal Dry (lbf)11.7
- Holding Capacity - Horizontal Wet (lbf)11.2
- Holding Capacity - Vertical Lift (lbf)15.5
- DurometerHT (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialHT2
- Product TypeHigh Temp Suction Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-40MTC-B-HT - High Temp Traction Cup 40mm