Destaco Logo

VACUUM CUPS

Default Image

CPI-40MTC-B-HT - High Temp Traction Cup 40mm

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.79
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.57 in
  • Diameter (in)1.7
  • Holding Capacity - Horizontal Dry (lbf)8.1
  • Holding Capacity - Horizontal Wet (lbf)7.1
  • Holding Capacity - Vertical Lift (lbf)8.5
  • DurometerHT (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeHigh Temp Suction Cup
  • Spindle Included?No