Destaco Logo

VACUUM CUPS

Default Image

CPI-50-100PF-C-45 - Cup FF 50mm X 100mm C-Mnt 45Duro

Visit Product Series:

Vacuum Products-Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)4
  • Weight (oz)4.2
  • Width (in)2 in
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol

Technical Details

  • Cup Size1.97 x 3.93 in
  • Holding Capacity - Horizontal Dry (lbf)18
  • Holding Capacity - Horizontal Wet (lbf)6
  • Holding Capacity - Vertical Lift (lbf)42
  • Durometer45 (Red)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup
  • Spindle Included?No