Destaco Logo

VACUUM CUPS

Default Image

CPI-50DM-B-30 - Deepdish Cup

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.4
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2
  • Holding Capacity - Horizontal Dry (lbf)9
  • Holding Capacity - Horizontal Wet (lbf)7
  • Holding Capacity - Vertical Lift (lbf)12
  • Durometer30 (Blue)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeDeepdish Cup
  • Spindle Included?No