
VACUUM CUPS

Visit Product Series:
Vacuum CupsUnit View
Dimensions / Applications
- Length (in)6
- Weight (oz)7.1
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size2.95 x 5.90 in
- Holding Capacity - Horizontal Dry (lbf)55
- Holding Capacity - Horizontal Wet (lbf)9
- Holding Capacity - Vertical Lift (lbf)72
- Durometer30 (Blue)
- ShapeOval
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No