Destaco Logo

VACUUM CUPS

Default Image

VC-90DD-G38-PU60 - Cup, Round, Deepdish, 90mm, 3/8G, Red Pu60

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)2.7
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.54 in
  • Diameter (in)3.6417322834646
  • Holding Capacity - Horizontal Dry (lbf)80.5
  • Holding Capacity - Horizontal Wet (lbf)55.8
  • Holding Capacity - Vertical Lift (lbf)69.7
  • Durometer60 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeDeepdish Round Cup
  • Spindle Included?No