
VACUUM CUPS

Visit Product Series:
Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)0.17
Technical Details
- Cup Size0.79 in
- Diameter (in)0.79
- Holding Capacity - Vertical Lift (lbf)1.5
- DurometerA50 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeMicro-Multi Bellows Cup
- Spindle Included?No
Related Products
ARV Vacuum Grippers
VC-BM20N-18M - 20mm Dia Nitrile Multi-Bellows Cup - 1/8 NPT Male