Destaco Logo

VACUUM CUPS

Default Image

VC-BM20S-18M - Vc-Bm - Micro Series Round Multi-Bellows Vacuum Cups

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.17

Technical Details

  • Cup Size0.79 in
  • Diameter (in)0.79
  • Holding Capacity - Vertical Lift (lbf)1.5
  • DurometerA50 (Orange)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Multi Bellows Cup
  • Spindle Included?No