Destaco Logo

VACUUM CUPS

Default Image

VC-F40N-18F - 40mm Dia Nitrile Flat Cup - 1/8 NPT Female

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.38

Technical Details

  • Cup Size1.57 in
  • Diameter (in)1.66
  • Holding Capacity - Vertical Lift (lbf)9
  • DurometerA50 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlat Cup
  • Spindle Included?No