Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPG
DPG-10M-4-C - Parallelgripper Direct Connect
DPG-10M-4-C - Parallelgripper Direct Connect
Visit Product Series:
Parallel Grippers-DPG
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.374
Weight (lb)
0.81
Width (in)
5.394 in
Technical Details
Accuracy (±in)
0.002
Cylinder Bore (in)
0.688
Grip Force (lbf)
50.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
40-100
Show More
Product Information
Accessories
OISN-019|OISP-019|PLFT-022|PLFT-021|CABL-010|CABL-013|OHSN-017|OHSP-017|VLVF-008|SLKT-183|CABL-015|CABL-016|OSMK-097|SLKT-184V|SLKT-183V|OHSP-011|OHSN-011|OFSV-004
Brand
Robohand
Direct Connect
Yes
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Similar Products
DPG-10M-2-C
DPG-10M-2-C - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPG-10M-4-T
DPG-10M-4-T - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore