Parallel Grippers

RPLC Family

LONG, PRECISE PARALLEL GRIPPERS FOR CLEAN ROOMS & HARSH ENVIRONMENTS – RPL SERIES

Designed for clean room and harsh environments (RPL), delicate part handling with valve controls, projecting requiring long, precise gripper fingers, and high temperature applications using Viton® seals. Excellent part positioning and repeatability. Zero side play using low friction Dual-V roller bearings. Class 10 rated clean-room (RPL) fits life sciences applications. Low friction for operation in low pressure applications, corrosion resistant design (RPL). Optional non-synchronous jaw operation with 30°C to +150°C [-20°F to +300°F] operating environment using Viton® seals option. Purge port (RPL) to prevent contaminants entering gripper. Scavenge port (RPL) prevents gripper grease from contaminating working environment

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

automation grippers sizing tool

safety
performance
precision
interchangeable
Back to Top