Parallel Grippers

Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-3M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.75
Weight (lb) 0.33
Repeatability (±in) 0.001
Maximum Finger Length (in) 4
Cylinder Bore (in) 0.5
Pressure Range (psi) 5-100 psi
Grip Force (lbf) 36
Cylinder Bore (mm) 12.7
Imperial or Metric Product Metric
Grip Force (N) 160
Stroke (mm) 19.1
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 102
accuracy_mm_metric 0.05
Weight (kg) 0.14
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Number of Jaws 2
PRODUCT_WEIGHT_LBS 0.33
Actuation (Open/Closed) (Sec) 0.14
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Special Feature Low pressure application
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.1400
Product Series RPL/RPLC
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Type 2 Jaw Parallel
Jaw Operation Non-Synchronous Available
Back to Top