Parallel Grippers

Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-3

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 4.0
Cylinder Bore (in) 0.5
Repeatability (±in) 0.001
Weight (lb) 0.33
accuracy_in_english 0.002
Grip Force (lbf) 36.0
Pressure Range (psi) 5-100 psi
Stroke (in) 0.75
Weight (kg) 0.15
Cylinder Bore (mm) 12.7
Imperial or Metric Product Imperial
Grip Force (N) 160.0
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 102.0
Stroke (mm) 19.1
PRODUCT_WEIGHT_LBS 0.33
DistributorGroup Robohand Gripping Solutions
Jaw Operation Non-Synchronous Available
Product Series RPL/RPLC
Clean Room 10
PRODUCT_WEIGHT_KG 0.1500
Special Feature Clean Room
PublishedDate 1673644180000
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 0.14
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Accessories
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top