Destaco Logo

Parallel Grippers

SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES

Designed for part feed/ejection, lathe applications, and large heavy round parts. Self-centering gripper with very high grip force. Optional stripper pate for part insertion/ejection. Ideal for gripping small to very large round parts. Grip force ranges from 445N to 13345N and repeatability of +/-0.03mm.

Features

  • Fail-safe grippers
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications