Hydraulic & Pneumatic Angular Grippers

DCT Family

2-JAW ANGULAR GRIPPERS – DCT|CT SERIES

Several accessories (adjustable stop, magneto resistive or inductive sensors) allow this gripper to be used in a number of applications. The full jaw opening (180°) means that the part can be direct fed, avoiding any release movement by the robot or by the actuator. DIRECTCONNECT™ mounting on back of body (sizes 12-25). Standard mounting on top. This gripper is designed for use in confined spaces. Its shielded design repels chips and other particulate from the internal drive mechanism.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

automation grippers sizing tool

safety
performance
precision
interchangeable
Back to Top