
PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING

Visit Product Series:
Lightweight Tooling-Port Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)3.3
Technical Details
- ConfigurationAccelerate
- Cup Thread1/8" NPT
- Mounting32 mm Ball
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePort Only Adapter
- Spindle Included?No
Related Products
Port Only Adapters
PA-19M-U38-A - Port Adapter.replaces PA-19M-NA
Port Only Adapters
PA-32M-B - 32mm BALL PORT ADAPTOR WITH LOCKING NUT AND PLUG
Port Only Adapters
PA-32B-NA - PORT ADAPTER, 32mm BALL,NPT