Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-20M-25M-300 - Single End Extension 20mm Apple Core, 25mm Tube, Forging, 300mm Length

Unit View

Dimensions / Applications

  • Length (in)11.81

Technical Details

  • Apple Core (in)0.78
  • Apple Core Size20
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No