
LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)10.83
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Ball End Extension
- Spindle Included?No
Related Products
Single End Extension
ES-B112-25M-225-A - Ball End Extension 225mm Length
Single End Extension
ES-B112-25M-150-A - Ball End Extension 150mm Length
Single End Extension
ES-B112-25M-200-A - Ball End Extension 200mm Length
Single End Extension
ES-B112-25M-500-A - 28.5mm Ball Extension 500mm
Single End Extension
ES-B112-25M-600-A - 28.5mm Ball Extension 600mm
Single End Extension
ES-B112-25M-100-A - Ball End Extension 100mm Length
Single End Extension
ES-B112-25M-175-A - Ball End Extension 175mm Length
Single End Extension
ES-B112-25M-250-A - Ball End Extension 250mm Length
Single End Extension
ES-B112-25M-225-A - Ball End Extension 225mm Length
Single End Extension
ES-B112-25M-150-A - Ball End Extension 150mm Length