Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-25-250 - 25mm AL TUBE /3mm WALL; 250mm Long
LWT-25-250 - 25mm AL TUBE /3mm WALL; 250mm Long
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.84
Technical Details
Diameter (in)
1
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-25-200-B - 25mm Blue AL Tube /3mm Wall;200mm Long
Add to quote
Explore
Tubing
LWT-25-300 - 25mm AL TUBE /3mm WALL; 300mm Long
Add to quote
Explore
Tubing
LWT-25-200 - 25mm AL TUBE /3mm WALL; 200mm Long
Add to quote
Explore
Tubing
LWT-25-1000 - LWT Boom/Tube
Add to quote
Explore
Tubing
LWT-25-325-B - 25mm Blue AL Tube /3mm Wall;325mm Long
Add to quote
Explore
Tubing
LWT-25-500 - 25mm AL TUBE /3mm WALL;500mm Long
Add to quote
Explore
Tubing
LWT-25-250-B - 25mm Blue AL Tube /3mm Wall;250mm Long
Add to quote
Explore
Tubing
LWT-25-175 - 25mm AL TUBE /3mm WALL; 175mm Long
Add to quote
Explore
Tubing
LWT-25-150-B - 25mm Blue AL Tube /3mm Wall;150mm Long
Add to quote
Explore
Tubing
LWT-25-150 - 25mm AL TUBE /3mm WALL; 150mm Long
Add to quote
Explore
Tubing
LWT-25-200-B - 25mm Blue AL Tube /3mm Wall;200mm Long
Add to quote
Explore
Tubing
LWT-25-300 - 25mm AL TUBE /3mm WALL; 300mm Long
Add to quote
Explore