Robohand Thrusters & Slides for Linear Positioning

DLB-B Family

ROBOHAND, POWERED BASE SLIDES FOR DIRECTCONNECT™ MOUNTING – DLB SERIES

The DESTACO DLB Series of internal air cylinder, linear base slides are used in machining/automation, harsh environment pick-and-place, and OEM machines applications. These models feature a bearing system for smooth operation, internal air cylinder for space-limited applications, and corrosion resistant shafting for harsh environments. These models offer a rugged design that produce very reliable, long life operations. Custom stroke lengths and inductive sensing for position detection are both available options. The Viton seals are valuable during high temperature applications - and models are available with telescopic airlines, shocks, and hard stops.

thusters and slides sizing tool

Back to Top