Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Base Slides DLB (Series)
DLB-06M-B
DLB-06M-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Shaft Diameter (in)
0.236
Thrust Force (lbf)
20.0
Force (lb)
20.0
Max Moment Load (in-lbs)
15.0
Stroke (in)
1.181
Cylinder Bore (in)
0.563
Max Air Pressure (PSI)
100.0
Payload (lb)
3.1
Weight (lb)
0.44
Shaft Diameter (mm)
6.0
Stroke (mm)
30.0
Thrust Force (N)
89.0
Weight (kg)
0.2
Force (kg)
89.0
Cylinder Bore (mm)
14.29
Max Air Pressure (bar)
7.0
Imperial or Metric Product
Metric Version
Max Moment Load (Nm)
1.7
Payload (kg)
1.4
Product Type
Internally Powered
Direct Connect
Yes
Product Function
Linear Positioning
Product Series
DLB
PublishedDate
1723733476199
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top