Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Base Slides DLB (Series)
DLB-08M-B
DLB-08M-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment Load (in-lbs)
30.0
Shaft Diameter (in)
0.315
Stroke (in)
1.732
Force (lb)
20.0
Cylinder Bore (in)
0.563
Payload (lb)
5.1
Weight (lb)
0.79
Thrust Force (lbf)
20.0
Max Air Pressure (PSI)
100.0
Max Air Pressure (bar)
7.0
Max Moment Load (Nm)
3.4
Force (kg)
89.0
Stroke (mm)
44.0
Payload (kg)
2.3
Weight (kg)
0.36
Thrust Force (N)
89.0
Cylinder Bore (mm)
14.29
Shaft Diameter (mm)
8.0
Imperial or Metric Product
Metric Version
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Product Type
Internally Powered
Product Series
DLB
PublishedDate
1723739578819
Direct Connect
Yes
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
STOP,M8X1.0 x 1.00LG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top