
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeFollower Stud
- BrandCamco
- Handle ColorRed
- Product TypeFollower Stud
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesH56 1 3/4 (1.75")
Related Products
Mechanical Indexer Accessories & Spares
26J10593009800 - Follower Stud for H32 1 (1.00 inch)
Mechanical Indexer Accessories & Spares
24J11902009800 - Follower Stud for H24 3/4 (.75 inch)
Mechanical Indexer Accessories & Spares
28J09345009800-(512P) - Follower Stud for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
34J24327009800 - Follower Stud for H112 3 1/2 (3.50 inch)