
Accessories/Spares Parts for Camco Indexers

Visit Product Series:
Mechanical Rotary Indexers-Accessories & SparesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeFollower Stud
- BrandCamco
- Handle ColorRed
- Product TypeFollower Stud
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesH112 3 1/2 (3.50")
Related Products
Mechanical Indexer Accessories & Spares
28J09345009800-(512P) - Follower Stud for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
30J10240009800 - Follower Stud for H56 1 3/4 (1.75 inch)
Mechanical Indexer Accessories & Spares
26J10593009800 - Follower Stud for H32 1 (1.00 inch)
Mechanical Indexer Accessories & Spares
24J11902009800 - Follower Stud for H24 3/4 (.75 inch)
Mechanical Indexer Accessories & Spares
32A05409009800 - Follower Stud for H64 2 (2.00 inch)
Mechanical Indexer Accessories & Spares
30A02650009800-(662P) - Follower Stud for H48 1 1/2 (1.50 inch) (662P)
Mechanical Indexer Accessories & Spares
28A03342009800 - Follower Stud for H40 1 1/4 (1.25 inch)
Mechanical Indexer Accessories & Spares
24A03286009800 - Follower Stud for H20 5/8 (.625 inch)
Mechanical Indexer Accessories & Spares
34A03329009800 - Follower Stud for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
4054042001 - Follower Stud for FY-250 (2.50 inch)
Mechanical Indexer Accessories & Spares
28J09345009800-(512P) - Follower Stud for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
30J10240009800 - Follower Stud for H56 1 3/4 (1.75 inch)